IESNA:LM-63-2002
[TEST]P946215
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-935-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7067
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
712.9 740.8 792.6 851 902 947.1 982.8 1006.3 1015.2 1024.2
1060.3 1091.5 1137.3 1234.5 1373.7 1539.4 1705.8 1867.4 2010.3 2126.5
2255.3 2373.7 2495.4 2609.7 2711.7 2746 2687.9 2545.3 2169.7 1397.9
510 185.8 97.5 54 29 8.6 0
712.9 745.7 798.9 856.6 909.5 952.3 989.5 1011.9 1021.2 1029.7
1061.8 1091.2 1133.2 1221.5 1356.6 1518.2 1679 1845 1990.2 2122
2243 2380.4 2495.8 2610.5 2716.9 2764.9 2731.4 2601.5 2253.8 1511.1
579.3 203.3 107.2 58.4 30.9 10.4 0
712.9 741.2 791.5 848.1 897.9 941.1 974.6 996.6 1005.2 1008.9
1033.8 1067.3 1104.9 1175.7 1295.5 1447.1 1620.2 1794.8 1953.4 2082.9
2201.3 2333.8 2482.8 2629.8 2769.8 2882.6 2958.9 2954.4 2694.2 1983.9
921.8 300.8 154.1 86.4 40.6 13.4 0
712.9 737.1 783.3 835.8 881.2 920.7 952.7 972 980.2 982.8
996.2 1032 1068.1 1110.1 1189.8 1305.2 1445.9 1603.8 1772.4 1944.4
2113.8 2290.3 2476.8 2682.3 2892.6 3057.2 3193.1 3335.7 3388.9 2950.7
1852.1 711.8 276.2 150 81.9 26.1 0
712.9 735.3 775.8 822.7 864.8 901.7 932.6 952.7 962.4 967.2
973.9 997.3 1036.4 1068.8 1109 1178.3 1280.3 1406.1 1553.5 1727.4
1931.8 2162.6 2404.6 2685.3 2932.1 3175.9 3426.9 3731.4 4081 4158.8
3490.9 2147 919.9 414.4 202.5 79.3 0
712.9 730.4 763.9 803 842.5 879.3 910.6 934.4 948.2 958.3
966.1 981 1011.1 1049.5 1081.5 1118.7 1180.9 1271.7 1395.3 1536
1697.2 1877.1 2075.9 2305.2 2568 2890.4 3273.5 3734.4 4364.7 4957.7
4927.5 3953.6 2348 1004 348.1 78.2 0
712.9 730 762.4 802.6 839.9 876 907.6 932.2 947.1 957.9
965.7 980.6 1008.9 1046.5 1080 1116.5 1173.8 1256.1 1380.1 1509.6
1675.6 1839.1 2034.2 2257.9 2523.3 2846.5 3229.9 3693.8 4325.6 4955.5
4942.1 3983.8 2395.3 1032.3 355.9 80 0
712.9 727.1 753.9 787 822 856.3 889.8 917.3 936.3 950.8
965.3 984.3 1005.5 1025.6 1053.6 1092.7 1137.7 1194.3 1279.2 1397.2
1542 1712.9 1918.4 2170.8 2469 2814.1 3194.6 3610.8 4111.9 4564.2
4486.8 3587 2131.7 842.1 251.7 49.9 0
712.9 725.2 744.2 771.7 802.6 834.7 868.2 898.3 923.3 945.6
967.6 991.4 1011.1 1027.9 1049.1 1074.4 1116.9 1178.6 1274.3 1410.2
1590.8 1818.2 2085.9 2383.4 2690.9 3014 3349.8 3709.8 4069.1 4182.6
3818.1 2717.7 1277.3 449.3 179.1 70.7 0
712.9 720 733 752.8 778.1 806.7 838.8 868.5 896.1 923.3
950.1 976.9 999.6 1020.8 1042.8 1067.7 1105.7 1168.2 1274.3 1430.3
1645.9 1909.4 2199.1 2498.8 2807 3122 3451.4 3748.9 3879.9 3625.3
2800.3 1405.4 423.3 179.4 105.4 53.2 0
712.9 718.5 726.7 742 761.7 785.9 812 839.9 867 895
925.1 956.4 987.7 1014.8 1045 1080.4 1132.5 1216.6 1344.3 1525.6
1787.7 2094.8 2453 2822.3 3210.6 3535.2 3801.8 3888.5 3644.3 2922.8
1820.8 721.5 216.3 89.3 43.2 14.1 0
712.9 716.3 723 736 755.4 775.1 800.8 827.2 853.6 879.7
910.2 943.4 976.5 1006.7 1042 1081.5 1139.9 1219.6 1338.4 1509.6
1744.9 2044.2 2387.8 2738.5 3061.7 3310 3434.3 3358 3023.3 2300
1315.3 501.5 173.9 71.1 30.9 6.3 0
712.9 715.2 719.3 733 749.8 770.3 792.2 816 841.4 865.6
893.1 924.4 954.2 984.3 1016.7 1055.1 1102 1167.1 1252.4 1367
1531.6 1755.3 2023 2294 2521.1 2649.2 2628.3 2448.9 2124.2 1584.1
869.7 334.3 130.7 65.1 41.3 15.6 0
712.9 711.1 715.5 726.7 742.3 761.7 782.9 803.8 823.9 841.4
860.7 878.6 895 908 913.6 912.8 903.9 887.5 867 847.7
829.8 822.4 822.4 807.5 747.2 631 482.5 349.9 260.6 202.1
162.3 134 110.9 87.9 58.1 24.6 0
712.9 709.2 713.3 726.3 743.4 762.4 782.9 803 822.4 834.7
840.6 838.8 831.3 814.9 788.9 754.6 713.3 667.9 619.5 564.4
510.8 459 409.5 363.7 322 288.9 259.5 237.9 217.4 195.8
169.4 143.3 113.9 84.1 51 23.1 0
712.9 707 714 727.4 745.7 766.2 789.6 811.2 824.2 829.4
823.1 807.1 787 761.3 733.4 700.6 660.1 614.3 564.8 512.6
461.3 413.2 371.2 335.4 303.8 277.7 255.8 243.1 227.1 206.2
180.2 144.8 112.1 79.7 46.2 23.8 0
712.9 706.6 714.4 730.8 750.5 774.7 798.9 815.7 823.5 822.4
813.4 800.4 777.7 746.8 711.1 674.9 636.6 592.3 543.2 492.9
446.4 407.7 373 343.2 316.1 291.9 277.7 264.7 265.1 266.9
249.4 217.8 193.6 150.4 104.2 69.6 0
712.9 708.5 718.1 735.6 760.6 784.4 803.4 818.3 823.1 822
814.6 798.5 771.7 739 700.6 660.4 610.5 556.9 504.8 458.3
418.8 385.7 357.8 333.6 309.7 288.5 270.7 291.9 332.8 351.1
341.8 326.9 313.5 253.2 202.9 144.1 0
712.9 708.8 720.7 741.6 765.4 790.4 808.2 819 822.4 821.6
814.9 799.7 774.3 742.3 695.8 642.2 579.6 520.8 464.2 420.7
380.5 349.9 324.6 304.5 284.8 258.7 269.5 296.3 310.1 303.8
287.4 286.3 249.1 203.6 172.4 122.5 0
712.9 709.2 722.6 744.9 771 794.1 810.5 819.8 823.5 822.4
815.7 802.3 782.5 750.5 699.9 633.6 560.3 490.3 429.6 379.7
339.2 310.9 290.8 274 247.6 242.7 256.9 272.9 267.7 252.8
241.2 229.7 188 153.8 129.9 92 0
712.9 709.6 724.1 747.5 775.8 797.8 814.6 824.2 829.1 828
820.1 809.3 789.6 753.1 697.3 624.7 542.8 461.3 392.4 343.6
310.1 286.3 268.8 251.3 228.6 234.9 247.9 255.4 247.2 273.3
250.9 224.1 168.3 135.9 112.1 68.9 0
712.9 711.1 724.8 748.3 774.7 799.3 816 825.7 831.3 831.7
826.1 816.4 797.4 762.4 705.5 630.3 543.9 458.7 387.9 339.5
308.3 284.4 266.6 247.6 225.6 232.3 245 252.4 243.8 271
250.9 204.4 162.7 134.4 111.7 54 0
